1010G Rigid Hub - Exposed Bolt
10013823
MFG #: Falk
$0.00
/
- Coupling Size: 1010G
- Coupling Type: GEAR
- Height: 9.00
- Hub Barrel Outside Diameter (in): 3.3 in
- Hub Length through Bore (in): 1.56 in
- Hub Material: Steel
- Hub Shoulder Diameter (in): 4.56 in
- Hub Straight Bore Diameter [Max] (in): 2.375 in
- Hub Straight Bore Diameter [Min] (in): 0.5 in
- Hub Style: Rigid
- Hub Type: Exposed Bolt
- Length: 2.00
- Net Weight: 2.31
- Unit of Dimension: IN
- Weight unit: KG
- Width: 4.56
Falk G Series Straight Bore Style-Small Through Hole-Rough Stock (RSB) Exposed Bolts Rigid Hubs size(s) 1010G RSB with a 3.300-inch outside barrel diameter and 1.56-inch length for gear couplings.