1015G Rigid Hub - Exposed Bolt
10013824
MFG #: Falk
$0.00
/
- Coupling Size: 1015G
- Coupling Type: Gear
- Height: 12.00
- Hub Barrel Outside Diameter (in): 4.14 in
- Hub Length through Bore (in): 1.82 in
- Hub Material: Steel
- Hub Shoulder Diameter (in): 6 in
- Hub Straight Bore Diameter [Max] (in): 2.938 in
- Hub Straight Bore Diameter [Min] (in): 0.75 in
- Hub Style: Rigid
- Hub Type: Exposed Bolt
- Length: 2.00
- Net Weight: 10.14
- Unit of Dimension: IN
- Weight unit: LB
- Width: 6.00
Falk G Series Straight Bore Style-Small Through Hole-Rough Stock (RSB) Exposed Bolts Rigid Hubs size(s) 1015G RSB with a 4.140-inch outside barrel diameter and 1.82-inch length for gear couplings.