1050G Rigid Hub - Exposed Bolt
10013831
MFG #: Falk
$0.00
/
- Coupling Size: 1050G
- Coupling Type: GEAR
- Hub Barrel Outside Diameter (in): 12.04 in
- Hub Length through Bore (in): 5.8 in
- Hub Material: Steel
- Hub Shoulder Diameter (in): 15.31 in
- Hub Straight Bore Diameter [Max] (in): 9 in
- Hub Straight Bore Diameter [Min] (in): 3.5 in
- Hub Style: Rigid
- Hub Type: Exposed Bolt
- Length: 6.00
- Net Weight: 223.77
- Unit of Dimension: IN
- Weight unit: LB
- Width: 15.31
Falk G Series Straight Bore Style-Small Through Hole-Rough Stock (RSB) Exposed Bolts Rigid Hubs size(s) 1050G RSB with a 12.040-inch outside barrel diameter and 5.80-inch length for gear couplings.