1060G Rigid Hub - Exposed Bolt

10013833 MFG #: Falk
$0.00 /
  • Coupling Size: 1060G
  • Coupling Type: GEAR
  • Hub Barrel Outside Diameter (in): 14.41 in
  • Hub Length through Bore (in): 7.34 in
  • Hub Material: Steel
  • Hub Shoulder Diameter (in): 18 in
  • Hub Straight Bore Diameter [Max] (in): 11 in
  • Hub Straight Bore Diameter [Min] (in): 4.5 in
  • Hub Style: Rigid
  • Hub Type: Exposed Bolt
  • Length: 7.60
  • Net Weight: 365.00
  • Unit of Dimension: IN
  • Weight unit: LB
  • Width: 18.00
Falk G Series Straight Bore Style-Small Through Hole-Rough Stock (RSB) Exposed Bolts Rigid Hubs size(s) 1060G RSB with a 14.410-inch outside barrel diameter and 7.34-inch length for gear couplings.
QTY