1010G Rigid Long Hub

10013835 MFG #: Falk
$0.00 /
  • Coupling Size: 1010G
  • Coupling Type: Gear
  • Height: 12.00
  • Hub Barrel Outside Diameter (in): 3.3 in
  • Hub Length through Bore (in): 4 in
  • Hub Material: Steel
  • Hub Shoulder Diameter (in): 4.56 in
  • Hub Straight Bore Diameter [Max] (in): 2.375 in
  • Hub Straight Bore Diameter [Min] (in): 0.5 in
  • Hub Style: Rigid
  • Hub Type: Long Hub - Exposed Bolt
  • Length: 4.10
  • Net Weight: 11.00
  • Unit of Dimension: IN
  • Weight unit: LB
  • Width: 4.56
Falk G Series Straight Bore Style-Small Through Hole-Rough Stock (RSB) Exposed Bolts Rigid Hubs size(s) 1010G RSB with a 3.300-inch outside barrel diameter and 4.00-inch length for gear couplings.
QTY