1020G Rigid Long Hub
10013837
MFG #: Falk
$0.00
/
- Coupling Size: 1020G
- Coupling Type: GEAR
- Height: 18.00
- Hub Barrel Outside Diameter (in): 4.98 in
- Hub Length through Bore (in): 5.12 in
- Hub Material: Steel
- Hub Shoulder Diameter (in): 7 in
- Hub Straight Bore Diameter [Max] (in): 3.625 in
- Hub Straight Bore Diameter [Min] (in): 1 in
- Hub Style: Rigid
- Hub Type: Long Hub - Exposed Bolt
- Length: 5.22
- Net Weight: 32.00
- Unit of Dimension: IN
- Weight unit: LB
- Width: 7.00
Falk G Series Straight Bore Style-Small Through Hole-Rough Stock (RSB) Exposed Bolts Rigid Hubs size(s) 1020G RSB with a 4.980-inch outside barrel diameter and 5.12-inch length for gear couplings.