1025G Rigid Long Hub
10013838
MFG #: Falk
$0.00
/
- Coupling Size: 1025G
- Coupling Type: GEAR
- Height: 18.00
- Hub Barrel Outside Diameter (in): 6.1 in
- Hub Length through Bore (in): 5.88 in
- Hub Material: Steel
- Hub Shoulder Diameter (in): 8.38 in
- Hub Straight Bore Diameter [Max] (in): 4.375 in
- Hub Straight Bore Diameter [Min] (in): 1.25 in
- Hub Style: Rigid
- Hub Type: Long Hub - Exposed Bolt
- Length: 5.98
- Net Weight: 54.70
- Unit of Dimension: IN
- Weight unit: LB
- Width: 8.38
Falk G Series Straight Bore Style-Small Through Hole-Rough Stock (RSB) Exposed Bolts Rigid Hubs size(s) 1025G RSB with a 6.100-inch outside barrel diameter and 5.88-inch length for gear couplings.