1070G Rigid Long Hub
10013846
MFG #: Falk
$0.00
/
- Coupling Size: 1070G
- Coupling Type: GEAR
- Hub Barrel Outside Diameter (in): 16.73 in
- Hub Length through Bore (in): 12 in
- Hub Material: Steel
- Hub Shoulder Diameter (in): 20.75 in
- Hub Straight Bore Diameter [Max] (in): 13 in
- Hub Straight Bore Diameter [Min] (in): 5 in
- Hub Style: Rigid
- Hub Type: Long Hub - Exposed Bolt
- Length: 12.32
- Net Weight: 1.23
- Unit of Dimension: IN
- Weight unit: LB
- Width: 20.75
Falk G Series Straight Bore Style-Small Through Hole-Rough Stock (RSB) Exposed Bolts Rigid Hubs size(s) 1070G with a 16.730-inch outside barrel diameter and 12.00-inch length for gear couplings.