1030G Rigid Hub - Shrouded Bolt
10013807
MFG #: Falk
$0.00
/
- Coupling Size: 1030G
- Coupling Type: GEAR
- Height: 18.00
- Hub Barrel Outside Diameter (in): 7.1 in
- Hub Length through Bore (in): 3.46 in
- Hub Material: Steel
- Hub Shoulder Diameter (in): 9.44 in
- Hub Straight Bore Diameter [Max] (in): 5.125 in
- Hub Straight Bore Diameter [Min] (in): 1.5 in
- Hub Style: Rigid
- Hub Type: Shrouded Bolt
- Length: 3.56
- Net Weight: 43.09
- Unit of Dimension: IN
- Weight unit: LB
- Width: 9.44
Falk G Series Straight Bore Style-Small Through Hole-Rough Stock (RSB) Shrouded Bolts Rigid Hubs size(s) 1030G RSB with a 7.100-inch outside barrel diameter and 3.46-inch length for gear couplings.