1035G Rigid Hub - Shrouded Bolt
10013808
MFG #: Falk
$0.00
/
- Coupling Size: 1035G
- Coupling Type: GEAR
- Height: 24.00
- Hub Barrel Outside Diameter (in): 8.32 in
- Hub Length through Bore (in): 4.02 in
- Hub Material: Steel
- Hub Shoulder Diameter (in): 11 in
- Hub Straight Bore Diameter [Max] (in): 5.875 in
- Hub Straight Bore Diameter [Min] (in): 2 in
- Hub Style: Rigid
- Hub Type: Shrouded Bolt
- Length: 4.12
- Net Weight: 65.00
- Unit of Dimension: IN
- Weight unit: LB
- Width: 11.00
Falk G Series Straight Bore Style-Small Through Hole-Rough Stock (RSB) Shrouded Bolts Rigid Hubs size(s) 1035G RSB with a 8.320-inch outside barrel diameter and 4.02-inch length for gear couplings.