1045G Rigid Hub - Shrouded Bolt
10013810
MFG #: Falk
$0.00
/
- Coupling Size: 1045G
- Coupling Type: GEAR
- Height: 24.00
- Hub Barrel Outside Diameter (in): 10.79 in
- Hub Length through Bore (in): 5.14 in
- Hub Material: Steel
- Hub Shoulder Diameter (in): 13.62 in
- Hub Straight Bore Diameter [Max] (in): 8.125 in
- Hub Straight Bore Diameter [Min] (in): 3 in
- Hub Style: Rigid
- Hub Type: Shrouded Bolt
- Length: 5.30
- Net Weight: 143.00
- Unit of Dimension: IN
- Weight unit: LB
- Width: 13.63
Falk G Series Straight Bore Style-Small Through Hole-Rough Stock (RSB) Shrouded Bolts Rigid Hubs size(s) 1040G RSB with a 10.790-inch outside barrel diameter and 5.14-inch length for gear couplings.