1030G Seal & Gasket Kit

10056796 MFG #: Falk
$0.00 /
  • Coupling Size: 1030G
  • Coupling Style: Exposed Bolt
  • Coupling Type: Gear
  • Height: 6.00
  • Length: 6.00
  • Net Weight: 0.11
  • Unit of Dimension: IN
  • Weight unit: KG
  • Width: 6.00
Falk G Series Exposed Bolts Seal and Gasket Kits size(s) 1030G for gear couplings.
QTY