1040G Seal & Gasket Kit

10056798 MFG #: Falk
$0.00 /
  • Coupling Size: 1040G
  • Coupling Style: Exposed Bolt
  • Coupling Type: GEAR
  • Height: 6.00
  • Length: 6.00
  • Unit of Dimension: IN
  • Width: 6.00
Falk G Series Exposed Bolts Seal and Gasket Kits size(s) 1040G for gear couplings.
QTY