1050G Seal & Gasket Kit - Shrouded Bolt

10056792 MFG #: Falk
$0.00 /
  • Coupling Size: 1050G
  • Coupling Style: Shrouded Bolt
  • Coupling Type: Gear
  • Height: 6.00
  • Length: 6.00
  • Net Weight: 0.16
  • Unit of Dimension: IN
  • Weight unit: LB
  • Width: 6.00
Falk G Series Shrouded Bolts Seal and Gasket Kits size(s) 1050G for gear couplings.
QTY