1035G Sleeve - Shrouded Bolt

10011255 MFG #: Falk
$0.00 /
  • Coupling Size: 1035G10
  • Coupling Style: Shrouded Bolt
  • Coupling Type: GEAR
  • Height: 18.00
  • Length: 18.00
  • Net Weight: 18.32
  • Unit of Dimension: IN
  • Weight unit: LB
  • Width: 18.00
Falk G Series Shrouded Bolts Sleeves size(s) 1035G for gear couplings.
QTY