1025GL-2 FLEX HUB - RSB
10013915
MFG #: FALK
$0.00
/
- Coupling Size: 1025
- Coupling Type: GEAR
- Hub Material: CARBON STEEL
- Bore Type: Straight
- Component Type: HUB
- Length Through Bore (in): 3.03 in
- Material: CARBON STEEL
- Measurement System: Inch
- Net Weight: 19.90
- Outside Diameter (in): 5.14 in
- Rating HP @ 100 RPM: 105
- Speed Max (rpm): 3300 rpm
- Style: FLEX
- Weight unit: LB