1035GL-2 FLEX HUB - RSB
10013917
$0.00
/ EA
- Coupling Size: 1035
- Coupling Type: GEAR
- Hub Material: CARBON STEEL
- Bore Type: Straight
- Component Type: HUB
- Length Through Bore (in): 4.19 in
- Material: CARBON STEEL
- Measurement System: Inch
- Net Weight: 47.00
- Outside Diameter (in): 7 in
- Rating HP @ 100 RPM: 260
- Speed Max (rpm): 2600 rpm
- Style: FLEX
- Weight unit: LB