1040GL-2 FLEX HUB - RSB

10013918 MFG #: FALK
$0.00 /
  • Coupling Size: 1040
  • Coupling Type: GEAR
  • Hub Material: CARBON STEEL
  • Bore Type: Straight
  • Component Type: HUB
  • Length Through Bore (in): 4.75 in
  • Material: CARBON STEEL
  • Measurement System: Inch
  • Net Weight: 1.23
  • Outside Diameter (in): 8.25 in
  • Rating HP @ 100 RPM: 430
  • Speed Max (rpm): 2400 rpm
  • Style: FLEX
  • Weight unit: LB
QTY