1060GL-1/GL-4 FLEX HUB - RSB
11132740
$0.00
/
- Coupling Size: 1060
- Coupling Type: GEAR
- Hub Material: CARBON STEEL
- Bore Type: Straight
- Component Type: HUB
- Length Through Bore (in): 7.41 in
- Material: CARBON STEEL
- Measurement System: Inch
- Net Weight: 245.00
- Outside Diameter (in): 12 in
- Rating HP @ 100 RPM: 1270
- Speed Max (rpm): 1600 rpm
- Style: FLEX
- Weight unit: LB