1190T10 Cover Fastener Set
10052167
MFG #: Falk
$0.00
/
- Coupling Size: 1190T10
- Coupling Style: Horizonally Split
- Coupling Type: Grid
- Hardware Coating: None
- Hardware Material: Steel
- Net Weight: 0.88
- Weight unit: LB
Falk T10 Series Horizontally-Split Cover Fastener Kits size(s) 1190T in steel material for grid couplings.