1050T10-1070T10 Cover Fastener Set
10055267
MFG #: Falk
$0.00
/
- Coupling Size: 1050T10
- Coupling Style: Horizonally Split
- Coupling Type: Grid
- Hardware Coating: None
- Hardware Material: Steel
- Height: 6.00
- Length: 6.00
- Net Weight: 0.80
- Unit of Dimension: IN
- Weight unit: LB
- Width: 6.00
Falk T10 Series Horizontally-Split Cover Fastener Kits size(s) 1050T, 1060T, 1070T in steel material for grid couplings.