1080/1090T10 Cover Fastener Set

10055304 MFG #: Falk
$0.00 /
  • Coupling Size: 1080/
  • Coupling Style: Horizonally Split
  • Coupling Type: Grid
  • Hardware Coating: None
  • Hardware Material: Steel
  • Height: 6.00
  • Length: 6.00
  • Net Weight: 0.22
  • Unit of Dimension: IN
  • Weight unit: LB
  • Width: 6.00
Falk T10 Series Horizontally-Split Cover Fastener Kits size(s) 1080T, 1090T in steel material for grid couplings.
QTY