1200T10 Cover-Grid Assembly
10011350
MFG #: Falk
$0.00
/
- Coupling Size: 1200T10
- Coupling Style: Horizonally Split
- Coupling Type: Grid
- Cover Material: Aluminum
- Grease Included: False
- Grid Material: Alloy Steel
- Hardware Material: Steel
- Height: 12.00
- Length: 12.00
- Net Weight: 210.00
- Unit of Dimension: IN
- Weight of Grease Required (lb): 12.4 lb
- Weight unit: LB
- Width: 12.00
Falk T10 Series Horizontally-Split Cover Grid Assemblies size(s) 1200T with 4 segment(s) in aluminum cover material for grid couplings.