1020T10 Cover-Grid Assembly
10011506
MFG #: Falk
$0.00
/
- Coupling Size: 1020T10
- Coupling Style: Horizonally Split
- Coupling Type: Grid
- Cover Material: Aluminum
- Grease Included: True
- Grid Material: Alloy Steel
- Hardware Material: Steel
- Height: 6.00
- Length: 5.25
- Net Weight: 1.50
- Unit of Dimension: IN
- Weight of Grease Required (lb): 0.06 lb
- Weight unit: LB
- Width: 5.25
Falk T10 Series Horizontally-Split Cover Grid Assemblies size(s) 1020T with 1 segment(s) in aluminum cover material for grid couplings.