1070T10 Cover-Grid Assembly
10011511
MFG #: Falk
$0.00
/
- Coupling Size: 1070T10
- Coupling Style: Horizonally Split
- Coupling Type: Grid
- Cover Material: Aluminum
- Grease Included: True
- Grid Material: Alloy Steel
- Hardware Material: Steel
- Height: 6.00
- Length: 6.70
- Net Weight: 2.22
- Unit of Dimension: IN
- Weight of Grease Required (lb): 0.25 lb
- Weight unit: LB
- Width: 6.80
Falk T10 Series Horizontally-Split Cover Grid Assemblies size(s) 1070T with 1 segment(s) in aluminum cover material for grid couplings.