1100T10 Cover-Grid Assembly
10011518
MFG #: Falk
$0.00
/
- Coupling Size: 1100T10
- Coupling Style: Horizonally Split
- Coupling Type: Grid
- Cover Material: Aluminum
- Grease Included: False
- Grid Material: Alloy Steel
- Hardware Material: Steel
- Height: 7.00
- Length: 11.65
- Net Weight: 8.92
- Unit of Dimension: IN
- Weight of Grease Required (lb): 0.94 lb
- Weight unit: LB
- Width: 11.85
Falk T10 Series Horizontally-Split Cover Grid Assemblies size(s) 1100T with 1 segment(s) in aluminum cover material for grid couplings.