1080T20 Cover-Grid Assembly
0758301
MFG #: Falk
$0.00
/
- Coupling Size: 1080T20
- Coupling Style: Vertically Split
- Coupling Type: Grid
- Cover Material: Steel
- Grease Included: True
- Grid Material: Alloy Steel
- Hardware Material: Steel
- Height: 6.00
- Length: 8.75
- Net Weight: 3.88
- Unit of Dimension: IN
- Volume: 7.657
- Volume Unit: CDM
- Weight of Grease Required (lb): 0.38 lb
- Weight unit: LB
- Width: 8.90
Falk T20 Series Vertically-Split Cover Grid Assemblies size(s) 1080T with 2 segment(s) in steel cover material for grid couplings.