1050T20 Cover-Grid Assembly
10011360
MFG #: Falk
$0.00
/
- Coupling Size: 1050T20
- Coupling Style: Vertically Split
- Coupling Type: Grid
- Cover Material: Steel
- Grease Included: True
- Grid Material: Alloy Steel
- Hardware Material: Steel
- Height: 6.00
- Length: 6.70
- Net Weight: 1.61
- Unit of Dimension: IN
- Weight of Grease Required (lb): 0.15 lb
- Weight unit: LB
- Width: 6.80
Falk T20 Series Vertically-Split Cover Grid Assemblies size(s) 1050T with 1 segment(s) in steel cover material for grid couplings.