1070T20 Cover-Grid Assembly
10011362
MFG #: Falk
$0.00
/
- Coupling Size: 1070T20
- Coupling Style: Vertically Split
- Coupling Type: Grid
- Cover Material: Steel
- Grease Included: True
- Grid Material: Alloy Steel
- Hardware Material: Steel
- Height: 6.00
- Length: 7.50
- Net Weight: 4.56
- Unit of Dimension: IN
- Weight of Grease Required (lb): 0.25 lb
- Weight unit: LB
- Width: 7.50
Falk T20 Series Vertically-Split Cover Grid Assemblies size(s) 1070T with 2 segment(s) in steel cover material for grid couplings.