1110T20 Cover-Grid Assembly
10011366
MFG #: Falk
$0.00
/
- Coupling Size: 1110T20
- Coupling Style: Vertically Split
- Coupling Type: Grid
- Cover Material: Steel
- Grease Included: False
- Grid Material: Alloy Steel
- Hardware Material: Steel
- Height: 7.00
- Length: 11.65
- Net Weight: 9.91
- Unit of Dimension: IN
- Weight of Grease Required (lb): 1.12 lb
- Weight unit: LB
- Width: 11.85
Rexnord T20 Series Vertically-Split Cover Grid Assemblies size(s) 1110T with 2 segment(s) in steel cover material for grid couplings.