1120T20 Cover-Grid Assembly

10011367 MFG #: Falk
$0.00 /
  • Coupling Size: 1120T20
  • Coupling Style: Vertically Split
  • Coupling Type: Grid
  • Cover Material: Steel
  • Grease Included: False
  • Grid Material: Alloy Steel
  • Hardware Material: Steel
  • Height: 8.00
  • Length: 18.00
  • Net Weight: 25.00
  • Unit of Dimension: IN
  • Weight of Grease Required (lb): 1.62 lb
  • Weight unit: LB
  • Width: 13.30
Falk T20 Series Vertically-Split Cover Grid Assemblies size(s) 1120T with 2 segment(s) in steel cover material for grid couplings.
QTY