1130T20 Cover-Grid Assembly

10011368 MFG #: Falk
$0.00 /
  • Coupling Size: 1130T20
  • Coupling Style: Vertically Split
  • Coupling Type: Grid
  • Cover Material: Steel
  • Grease Included: False
  • Grid Material: Alloy Steel
  • Hardware Material: Steel
  • Height: 8.00
  • Length: 17.00
  • Net Weight: 22.84
  • Unit of Dimension: IN
  • Weight of Grease Required (lb): 2 lb
  • Weight unit: LB
  • Width: 16.90
Falk T20 Series Vertically-Split Cover Grid Assemblies size(s) 1130T with 2 segment(s) in steel cover material for grid couplings.
QTY