1140T20 Cover-Grid Assembly
10011369
MFG #: Falk
$0.00
/
- Coupling Size: 1140T20
- Coupling Style: Vertically Split
- Coupling Type: Grid
- Cover Material: Steel
- Grease Included: False
- Grid Material: Alloy Steel
- Hardware Material: Steel
- Height: 8.00
- Length: 17.00
- Net Weight: 23.45
- Unit of Dimension: IN
- Weight of Grease Required (lb): 2.5 lb
- Weight unit: LB
- Width: 16.90
Falk T20 Series Vertically-Split Cover Grid Assemblies size(s) 1140T with 2 segment(s) in steel cover material for grid couplings.