1150T20 Cover-Grid Assembly

10011370 MFG #: Falk
$0.00 /
  • Coupling Size: 1150T20
  • Coupling Style: Vertically Split
  • Coupling Type: Grid
  • Cover Material: Steel
  • Grease Included: False
  • Grid Material: Alloy Steel
  • Hardware Material: Steel
  • Height: 18.00
  • Length: 20.50
  • Net Weight: 40.00
  • Unit of Dimension: IN
  • Weight of Grease Required (lb): 4.3 lb
  • Weight unit: LB
  • Width: 20.50
Falk T20 Series Vertically-Split Cover Grid Assemblies size(s) 1150T with 3 segment(s) in steel cover material for grid couplings.
QTY