1170T20 Cover-Grid Assembly
10011372
MFG #: Falk
$0.00
/
- Coupling Size: 1170T20
- Coupling Style: Vertically Split
- Coupling Type: Grid
- Cover Material: Steel
- Grease Included: False
- Grid Material: Alloy Steel
- Hardware Material: Steel
- Height: 12.00
- Length: 25.50
- Net Weight: 82.81
- Unit of Dimension: IN
- Weight of Grease Required (lb): 7.7 lb
- Weight unit: LB
- Width: 25.50
Falk T20 Series Vertically-Split Cover Grid Assemblies size(s) 1170T with 4 segment(s) in steel cover material for grid couplings.