1200T10 Cover Assembly
10054292
MFG #: Falk
$0.00
/
- Coupling Size: 1200T10
- Coupling Style: Horizonally Split
- Coupling Type: Grid
- Cover Material: Aluminum
- Height: 12.00
- Length: 12.00
- Net Weight: 57.32
- Unit of Dimension: IN
- Weight unit: LB
- Width: 12.00
Rexnord T10 Series Horizontally-Split Covers-Complete size(s) 1200T in aluminum cover material for grid couplings.