1090T10 Cover Assembly
10055307
MFG #: Falk
$0.00
/
- Coupling Size: 1090T10
- Coupling Style: Horizonally Split
- Coupling Type: Grid
- Cover Material: Aluminum
- Height: 6.00
- Length: 8.75
- Net Weight: 6.66
- Unit of Dimension: IN
- Weight unit: LB
- Width: 8.90
Falk T10 Series Horizontally-Split Covers-Complete size(s) 1090T in aluminum cover material for grid couplings.