1110T10 Cover Assembly
10055309
MFG #: Falk
$0.00
/
- Coupling Size: 1110T10
- Coupling Style: Horizonally Split
- Coupling Type: Grid
- Cover Material: Aluminum
- Height: 7.00
- Length: 11.65
- Net Weight: 11.46
- Unit of Dimension: IN
- Weight unit: LB
- Width: 11.85
Falk T10 Series Horizontally-Split Covers-Complete size(s) 1110T in aluminum cover material for grid couplings.