1120T10 Cover Assembly
10055310
MFG #: Falk
$0.00
/
- Coupling Size: 1120T10
- Coupling Style: Horizonally Split
- Coupling Type: Grid
- Cover Material: Aluminum
- Height: 8.00
- Length: 12.50
- Net Weight: 17.64
- Unit of Dimension: IN
- Weight unit: LB
- Width: 12.40
Falk T10 Series Horizontally-Split Covers-Complete size(s) 1120T in aluminum cover material for grid couplings.