1140T10 Cover Assembly
10055312
MFG #: Falk
$0.00
/
- Coupling Size: 1140T10
- Coupling Style: Horizonally Split
- Coupling Type: Grid
- Cover Material: Aluminum
- Height: 9.00
- Length: 15.50
- Net Weight: 23.98
- Unit of Dimension: IN
- Weight unit: LB
- Width: 15.50
Falk T10 Series Horizontally-Split Covers-Complete size(s) 1140T in aluminum cover material for grid couplings.