1040T20 Cover Assembly
10050034
MFG #: Falk
$0.00
/
- Coupling Size: 1040T20
- Coupling Style: Vertically Split
- Coupling Type: Grid
- Cover Material: Steel
- Height: 6.00
- Length: 5.50
- Net Weight: 0.83
- Unit of Dimension: IN
- Weight unit: KG
- Width: 5.50
Falk T20 Series Vertically-Split Covers-Complete size(s) 1040T in steel cover material for grid couplings.