1050T20 Cover Assembly
10050035
MFG #: Falk
$0.00
/
- Coupling Size: 1050T20
- Coupling Style: Vertically Split
- Coupling Type: Grid
- Cover Material: Steel
- Height: 6.00
- Length: 6.70
- Net Weight: 2.55
- Unit of Dimension: IN
- Weight unit: LB
- Width: 6.80
Falk T20 Series Vertically-Split Covers-Complete size(s) 1050T in steel cover material for grid couplings.