1080T20 COVER

10050038 MFG #: Falk
$0.00 /
  • Coupling Size: 1080T20
  • Coupling Style: Vertically Split
  • Coupling Type: Grid
  • Cover Material: Steel
  • Height: 6.00
  • Length: 8.75
  • Net Weight: 6.00
  • Unit of Dimension: IN
  • Weight unit: KG
  • Width: 8.90
QTY