1090T20 Cover Assembly
10050039
MFG #: Falk
$0.00
/
- Coupling Size: 1090T20
- Coupling Style: Vertically Split
- Coupling Type: Grid
- Cover Material: Steel
- Height: 6.00
- Length: 9.85
- Net Weight: 2.88
- Unit of Dimension: IN
- Weight unit: KG
- Width: 9.85
Falk T20 Series Vertically-Split Covers-Complete size(s) 1090T in steel cover material for grid couplings.