1190T10 Gasket Kit
10054300
MFG #: Falk
$0.00
/
- Coupling Size: 1190T10
- Coupling Style: Horizonally Split
- Coupling Type: Grid
- Height: 6.00
- Length: 6.00
- Net Weight: 0.48
- Unit of Dimension: IN
- Weight unit: LB
- Width: 6.00
Falk T10 Series Horizontally-Split Cover Gasket Kits size(s) 1190T for grid couplings. One kit contains (2) gaskets.