1200T10 Gasket Kit
10054301
MFG #: Falk
$0.00
/
- Coupling Size: 1200T10
- Coupling Style: Horizonally Split
- Coupling Type: Grid
- Height: 36.00
- Length: 36.00
- Net Weight: 517.12
- Unit of Dimension: IN
- Weight unit: LB
- Width: 36.00
Falk T10 Series Horizontally-Split Cover Gasket Kits size(s) 1200T for grid couplings. One kit contains (2) gaskets.