1070T Grid
10053443
MFG #: Falk
$0.00
/
- Coupling Size: 1070T
- Coupling Style: T
- Coupling Type: Grid
- Grease Included: True
- Grid Material: Alloy Steel
- Height: 6.00
- Length: 3.75
- Net Weight: 0.66
- Unit of Dimension: IN
- Weight of Grease Required (lb): 0.25 lb
- Weight unit: KG
- Width: 6.50
Falk T10_T20 Series Grids size(s) 1070T in alloy steel grid material for grid couplings; includes (2) segments and grease.