1090T Grid
10053445
MFG #: Falk
$0.00
/
- Coupling Size: 1090T
- Coupling Style: T
- Coupling Type: Grid
- Grease Included: True
- Grid Material: Alloy Steel
- Height: 6.00
- Length: 5.00
- Net Weight: 2.93
- Unit of Dimension: IN
- Weight of Grease Required (lb): 0.56 lb
- Weight unit: LB
- Width: 8.75
Falk T10_T20 Series Grids size(s) 1090T in alloy steel grid material for grid couplings; includes (2) segments and grease.