1200T Grid
10053456
MFG #: Falk
$0.00
/
- Coupling Size: 1200T
- Coupling Style: T
- Coupling Type: Grid
- Grease Included: False
- Grid Material: Alloy Steel
- Height: 8.00
- Length: 18.00
- Net Weight: 50.00
- Unit of Dimension: IN
- Weight of Grease Required (lb): 12.4 lb
- Weight unit: LB
- Width: 15.00
Falk T10_T20 Series Grids size(s) 1200T in alloy steel grid material for grid couplings; includes (4) segments and no grease.