1210T Grid
10053457
MFG #: Falk
$0.00
/
- Coupling Size: 1210T
- Coupling Style: T
- Coupling Type: Grid
- Grease Included: False
- Grid Material: Alloy Steel
- Height: 18.00
- Length: 18.00
- Net Weight: 132.28
- Unit of Dimension: IN
- Weight of Grease Required (lb): 23.2 lb
- Weight unit: LB
- Width: 18.00
Falk T10_T20 Series Grids size(s) 1210T in alloy steel grid material for grid couplings; includes (4) segments and no grease.